Electrician’s chisel, overall length: 250 mm

743000 250

Electrician’s chisel, overall length: 250 mm
Electrician’s chisel, overall length: 250 mm

Version: Made of octagonal steel bar (slim design), hardened and tempered. Blade uniformly through hardened; can be repeatedly reground without re-hardening. Head specially annealed to prevent splintering. - Standard: Geprüfte Sicherheit nach DIN 7255. - Material: Chrome vanadium air hardened steel, painted surface. - Note re advertising text: - Blade width: 12 mm - Shank ⌀: 10 mm

Details
Description
Dimensions
253,000x12,000x12,000 mm
Weight
0.155 kg
Thickness
12,000
Length
253,000
Import Code Number
82055910
Package Quantity
1
Manufacturer
RENNSTEIG
If you want to buy this product or to receive more information please log in
Electrician’s chisel, overall length: 250 mm
Electrician’s chisel, overall length: 250 mm