ALFRA cemented carbide keyhole saws 35 mm

53842350

ALFRA cemented carbide keyhole saws 35 mm
ALFRA cemented carbide keyhole saws 35 mm

Cemented carbide keyhole saws, straight cut - Execution: With ejector spring and replaceable centring drill - Cemented carbide blades can be repeatedly ground - Can be used on manual and pillar drills (without automatic feed) - Stainless steel sheeting up to 2 mm - Non-alloy steels up to 4 mm - Maximum cutting depth: 12 mm

Details
Description
EAN
4030266023624
Dimensions
0
Weight
0.221 kg
Import Code Number
82075050
Country of Origin
CN
Package Quantity
1 piece(s)
Manufacturer
ALFRA
If you want to buy this product or to receive more information please log in
ALFRA cemented carbide keyhole saws 35 mm
ALFRA cemented carbide keyhole saws 35 mm