Three-leg extractor with pre-adjustable clamping range, Type: 1

880950 1

Three-leg extractor with pre-adjustable clamping range, Type: 1
Three-leg extractor with pre-adjustable clamping range, Type: 1

Version: Powerful extractor with high clamping force and excellent clamping. Using the adjustment wrench, the symmetrical clamping legs are easily set to the necessary spread. The part to be extracted is positively gripped, the gripper jaws cannot jump or slip. For external extraction only. - Application: For extracting tightly seized ball bearings, gear wheels, pulleys and similar parts. - External clamping range: 100 mm - Depth of reach up to: 100 mm - Power: 6 t

Details
Description
Dimensions
94,000x104,000x228,000 mm
Weight
1.257 kg
Thickness
228,000
Length
94,000
Import Code Number
82055980
Package Quantity
1
Manufacturer
KUKKO
If you want to buy this product or to receive more information please log in
Three-leg extractor with pre-adjustable clamping range, Type: 1
Three-leg extractor with pre-adjustable clamping range, Type: 1