KUKKO 2-legged extractor, type 20-10+S, clamping width 120 mm

55003210

KUKKO 2-legged extractor, type 20-10+S, clamping width 120 mm
KUKKO 2-legged extractor, type 20-10+S, clamping width 120 mm

Two-legged extractors With puller hooks in standard lengths - Execution: Strong version, special steel - Strong spindle and movable spindle tip - Spindle head with collar (anti-slip protection) - Sliding puller hooks (that remain parallel) and large contact surfaces for smooth pulling tasks - Advantage: Tie-bar with hexagonal socket for holding - Can be used as external and internal extractor - Quick to loosen and move the hooks using the manual setting knurl without the need for a screw wrench - For narrow gaps

Details
Description
EAN
4021176756306
Dimensions
0
Weight
1.379 kg
Import Code Number
82055980
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
KUKKO
If you want to buy this product or to receive more information please log in
KUKKO 2-legged extractor, type 20-10+S, clamping width 120 mm
KUKKO 2-legged extractor, type 20-10+S, clamping width 120 mm