GEDORE ball bearing internal extractor, hole diameter 56 - 70 mm

55095080

GEDORE ball bearing internal extractor, hole diameter 56 - 70 mm
GEDORE ball bearing internal extractor, hole diameter 56 - 70 mm

Ball bearing internal extractors - Execution: Can be used with slide hammer or counterpart - Not suitable for shaft-mounted bearings - Advantage: Bearings seated close to the back wall of the casing are securely gripped by the sharp projections on the shells.

Details
Description
EAN
4036976105360
Dimensions
0
Weight
1.763 kg
Import Code Number
82055980
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
GEDORE
If you want to buy this product or to receive more information please log in
GEDORE ball bearing internal extractor, hole diameter 56 - 70 mm
GEDORE ball bearing internal extractor, hole diameter 56 - 70 mm