Barrel sleeve DOM 225-010-41 without lock barrel

914209

Barrel sleeve DOM 225-010-41 without lock barrel
Barrel sleeve DOM 225-010-41 without lock barrel
Barrel sleeve DOM 225-010-41 without lock barrel
Barrel sleeve DOM 225-010-41 without lock barrel
Barrel sleeve DOM 225-010-41 without lock barrel
Barrel sleeve DOM 225-010-41 without lock barrel

Version: Angled locking tongue 30.5 mm long, 15.5 mm wide, handle locking rotation 90°. - Suitable for : GARANT roller cabinets No. 915500 from build year mid-2000 to mid-2006. GARANT roller cabinets No. 916360 from build year mid-2006. GARANT roller cabinets No. 914505 from build year mid-2017. - Supplied with: Barrel sleeve complete with locking tongue, including fastening nut.

Details
Description
Dimensions
56,000x22,000x27,000 mm
Weight
0.05 kg
Thickness
27,000
Length
56,000
Import Code Number
83014011
Package Quantity
1
Manufacturer
DOM
If you want to buy this product or to receive more information please log in
Barrel sleeve DOM 225-010-41 without lock barrel
Barrel sleeve DOM 225-010-41 without lock barrel
Barrel sleeve DOM 225-010-41 without lock barrel
Barrel sleeve DOM 225-010-41 without lock barrel
Barrel sleeve DOM 225-010-41 without lock barrel
Barrel sleeve DOM 225-010-41 without lock barrel