Adjustable extractor

881100

Adjustable extractor
Adjustable extractor
Adjustable extractor
Adjustable extractor
Adjustable extractor
Adjustable extractor

Version: The self-locking pins allow individual selection of the clamping range and depth of reach. The extractor is self-clamping and simple to use due to the special design. Extremely large span range due to variable configuration of extractor legs (see diagram). - External clamping range: 100 mm - Depth of reach up to: 70 mm

Details
Description
Dimensions
141,000x94,000x78,000 mm
Weight
0.464 kg
Thickness
78,000
Length
141,000
Import Code Number
82055980
Package Quantity
1
Manufacturer
KUKKO
If you want to buy this product or to receive more information please log in
Adjustable extractor
Adjustable extractor
Adjustable extractor
Adjustable extractor
Adjustable extractor
Adjustable extractor