PFERD cemented carbide milling bit, KUD 0807/6 INOX

76007130

PFERD cemented carbide milling bit, KUD 0807/6 INOX
PFERD cemented carbide milling bit, KUD 0807/6 INOX

Carbide milling bits with INOX steel teeth (with teeth in accordance with DIN 8033) Shank diameter 6 mm - Advantage: Extremely high cutting performance on all austenitic, rust and acid-resistant steels, stainless steel (INOX) - Significantly reduced vibration and less noise

Details
Description
EAN
4007220952269
Dimensions
0
Weight
0.016 kg
Length
47 mm
Import Code Number
82077010
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
PFERD
If you want to buy this product or to receive more information please log in
PFERD cemented carbide milling bit, KUD 0807/6 INOX
PFERD cemented carbide milling bit, KUD 0807/6 INOX