Whistle-Notch arbor, HSK-A 63, Clamping range ⌀ D1: 10 mm

304870 10

Whistle-Notch arbor, HSK-A 63, Clamping range ⌀ D1: 10 mm
Whistle-Notch arbor, HSK-A 63, Clamping range ⌀ D1: 10 mm

Version: With back stop screw.With Balluffchip bore. Feature:The tool is firmly clamped at the side with the clamping screw and supported at the back with the back stop screw. Clamping free of play, giving low vibration running. - Feature: The tool is firmly clamped at the side with the clamping screw and supported at the back with the back stop screw. Clamping free of play, giving low vibration running. - Application: For clamping tools with parallel shank and inclined clamping flat (2°) to DIN 1835 E and DIN 6535 HE. Tool can be adjusted axially. Specially for clamping solid carbide drills. The length adjustment due to regrinding the ends of drills can be corrected by axial adjustment backscrew in the toolholder. - Optional extras: Coolant pipe No. 309880, coolant pipe wrench No. 309890 - Arbor standard: DIN 69893 - Arbor standard: DIN 69882-5 - Arbor standard: ISO 12164-1 - Shape: A - Balance quality G at rotational speed: G 6.3 at 12,000 rpm - Concentricity: ≤ 3 µm - Overhang dimension A: 80 mm - External ⌀ D: 35 mm - Spare clamping screw 309900: 10

Details
Description
Dimensions
131,000x76,000x73,000 mm
Weight
1.02 kg
Thickness
73,000
Length
131,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Whistle-Notch arbor, HSK-A 63, Clamping range ⌀ D1: 10 mm
Whistle-Notch arbor, HSK-A 63, Clamping range ⌀ D1: 10 mm