Tee bolt (10.9. / 8.8.) complete, Type: 1614100

375300 1614100

Tee bolt (10.9. / 8.8.) complete, Type: 1614100
Tee bolt (10.9. / 8.8.) complete, Type: 1614100

Version: T-bolt, forged and rolled thread. Standard design, strength class = 10.9 (for M6 − M12) and strength class = 8.8 (for M14 − M24). - Standard: DIN 787 - Supplied with: Complete, with extra-thick washer No. 375340 and tall nut No. 375385. - Note: Reading example − size 6625 means: T-slot = 6 mm, thread G = M6, length L = 25 mm. - Note re advertising text: - T-slot nominal size: 16 mm - Thread G: M14 - Length L: 100 mm - Thread length b: 65 mm - narrow nut width a: 15.7 mm - Nut width e: 25 mm

Details
Description
Dimensions
125,000x38,000x40,000 mm
Weight
0.228 kg
Thickness
40,000
Length
125,000
Import Code Number
73181595
Package Quantity
1
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
Tee bolt (10.9. / 8.8.) complete, Type: 1614100
Tee bolt (10.9. / 8.8.) complete, Type: 1614100