Tapered arbor with MT shank, economy version, MT / drill chuck taper: 4/16

342500 4/16

Tapered arbor with MT shank, economy version, MT / drill chuck taper: 4/16
Tapered arbor with MT shank, economy version, MT / drill chuck taper: 4/16

Version: Through hardened and ground. High long-term concentricity because swarf cannot be pressed into the hardened surface and no notches can occur from minor impacts. With MT shank and tang. Precise economy version. - Application: For mounting drill chucks on drills, lathes, jig borers etc. - Standard: Bohrfutterkegel DIN 238. - Note re advertising text: - Drill chuck taper DIN 238: B 16 - Taper ⌀ D: 15.733 mm

Details
Description
Dimensions
160,000x40,000x40,000 mm
Weight
0.635 kg
Thickness
40,000
Length
160,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Tapered arbor with MT shank, economy version, MT / drill chuck taper: 4/16
Tapered arbor with MT shank, economy version, MT / drill chuck taper: 4/16