Tap extension with HB flat, Type: 11

338420 11

Tap extension with HB flat, Type: 11
Tap extension with HB flat, Type: 11

Version: h6 shank with Weldon flat for use in Weldon/shrink-fit chucks or hydraulic chucks. Long and extra long version.The front end of the extension acts as a collet. The collet is clamped to the tap by tightening the knurled clamping nut.The torque is transmitted via the drive square.The rear of the extension is to DIN, so that the extension can be mounted in quick-change tapping collets or ER tapping collets with a square drive. - Application: For tapping in inaccessible places such as recesses, offsets, sharp edges on jigs, extremely deep internal threads or directly into casting walls. - for thread nominal ⌀ d 1 DIN 374/376: M18 - for thread shank ⌀ d 2 : 14 mm - Extension ⌀ D 3 : 14 mm - Extension L 2 : 90 mm - Extension L 3 : 200 mm

Details
Description
Dimensions
209,000x38,000x38,000 mm
Weight
0.411 kg
Thickness
38,000
Length
209,000
Import Code Number
82051000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Tap extension with HB flat, Type: 11
Tap extension with HB flat, Type: 11