Stud DIN 6379, Threadxlength L: M20X250

375380 M20X250

Stud DIN 6379, Threadxlength L: M20X250
Stud DIN 6379, Threadxlength L: M20X250

Version: Rolled thread. - Application: For individual combination of T-bolts in conjunction with T-nuts and tenons No. 375315 − 375330, nuts No. 375385 − 378395 and plain washers No. 375340 − 375360. - Standard: DIN 6379 - Material: Heat−treated steel Strength class:M6 − M12 = 10.9M14 − M30 = 8.8 - Note re advertising text: - Length a: 223 mm - Length b: 160 mm

Details
Description
Dimensions
251,000x20,000x20,000 mm
Weight
0.508 kg
Thickness
20,000
Length
251,000
Import Code Number
73181542
Package Quantity
1
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
Stud DIN 6379, Threadxlength L: M20X250
Stud DIN 6379, Threadxlength L: M20X250