Straight shank drill chuck arbor, Shank ⌀ / drill chuck taper: 10/10 mm

342300 10/10

Straight shank drill chuck arbor, Shank ⌀ / drill chuck taper: 10/10 mm
Straight shank drill chuck arbor, Shank ⌀ / drill chuck taper: 10/10 mm

Version: Through hardened and ground. High long-term concentricity because swarf cannot be pressed into the hardened surface and no notches can occur from minor impacts. High precision version with plain shank. - Application: For mounting drill chucks on to milling machines, automatic system etc. The plain shank can be clamped in a collet or in a milling chuck. - Standard: Bohrfutterkegel DIN 238. - Note re advertising text: - Drill chuck taper DIN 238: B 10 - Taper ⌀ D: 10.094 mm - Plain shank length: 40 mm

Details
Description
Dimensions
115,000x30,000x30,000 mm
Weight
0.047 kg
Thickness
30,000
Length
115,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Straight shank drill chuck arbor, Shank ⌀ / drill chuck taper: 10/10 mm
Straight shank drill chuck arbor, Shank ⌀ / drill chuck taper: 10/10 mm