Soft scroll jaw set, 3 pieces straight teeth, for chuck type: 315

313227 315

Soft scroll jaw set, 3 pieces straight teeth, for chuck type: 315
Soft scroll jaw set, 3 pieces straight teeth, for chuck type: 315

Version: Serrations hardened and ground. - Application: As the jaws can be changed or adjusted to the required diameter in just a few seconds, it is useful to have several jaw sets on hand ready for use at the machine. This minimises set-up times. The jaw units consist for example of several sets of base jaws with soft top jaws, which can be machined out to the required diameters. This rationalisation method is not only necessary for NC machines but also important for every lathe type. - Material: C45, annealed - Suitable for : Schunk self-centring chucks No. 313115 / 3117 / 3135 / 3137, Röhm self-centring chucks Duro No. 313110 / 3120 / 3130 / 3140 and other self-centring chuck systems. - Note: Hard top and stepped jaws purchased subsequently must be ground internally in the chuck for concentricity and run-out. Please check the serrations when matching to lathe chucks. - Length L: 121 mm - Width B: 32 mm - Height H: 90 mm

Details
Description
Dimensions
177,000x137,000x99,000 mm
Weight
7.67 kg
Thickness
99,000
Length
177,000
Import Code Number
84662098
Package Quantity
1
Manufacturer
SCHUNK
If you want to buy this product or to receive more information please log in
Soft scroll jaw set, 3 pieces straight teeth, for chuck type: 315
Soft scroll jaw set, 3 pieces straight teeth, for chuck type: 315