Slim hydraulic chuck, HSK-A 63 A = 160, Clamping ⌀ D1: 6 mm

307536 6

Slim hydraulic chuck, HSK-A 63 A = 160, Clamping ⌀ D1: 6 mm
Slim hydraulic chuck, HSK-A 63 A = 160, Clamping ⌀ D1: 6 mm
Slim hydraulic chuck, HSK-A 63 A = 160, Clamping ⌀ D1: 6 mm
Slim hydraulic chuck, HSK-A 63 A = 160, Clamping ⌀ D1: 6 mm

Version: Extremely slim design (3°-contour).With Balluffchip bore.Axial length adjustment facility.Shanks hard turned. - Advantage: Temperature-resistant due to completely enclosed system, i.e. no soldered pressure chambers.Ideal damping characteristics.High transmissible torques, providing high process reliability. - Application: Especially in operations in toolmaking and mould making. Wherever reduced interference contours are required. For drilling, reaming and milling For clamping tools with shank tolerance h6. - Supplied with: Hexagon socket drive with T-handle. - Arbor standard: DIN 69893 - Arbor standard: ISO 12164-1 - Shape: A - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Machining strategy: HPC - ⌀ D 2 : 16 mm - ⌀ D 3 : 27.63 mm - L 2 : 111 mm

Details
Description
Dimensions
231,000x79,000x106,000 mm
Weight
1.469 kg
Thickness
106,000
Length
231,000
Import Code Number
84661038
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Slim hydraulic chuck, HSK-A 63 A = 160, Clamping ⌀ D1: 6 mm
Slim hydraulic chuck, HSK-A 63 A = 160, Clamping ⌀ D1: 6 mm
Slim hydraulic chuck, HSK-A 63 A = 160, Clamping ⌀ D1: 6 mm
Slim hydraulic chuck, HSK-A 63 A = 160, Clamping ⌀ D1: 6 mm