Slim hydraulic chuck, BT 30 A = 85, Clamping ⌀ D1: 6 mm

303446 6

Slim hydraulic chuck, BT 30 A = 85, Clamping ⌀ D1: 6 mm
Slim hydraulic chuck, BT 30 A = 85, Clamping ⌀ D1: 6 mm

Version: Extremely slim design (3° - contour)Ideal damping characteristics.Axial length adjustment available.Shanks hard turned - Application: Especially in operations in tool and mould buildingWherever reduced interference contours are requiredFor drilling, reaming and millingFor clamping tools with shank tolerance h6 - Supplied with: Hexagon socket drive with T-handle. - Optional extras: Pull studs (PS) No. 308760 − 308806, Slotted reducing sleeves No. 302135 − 302180. - Arbor standard: ISO 7388-2 - Arbor standard: JIS B6339 - Shape: AD - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Machining strategy: HPC - ⌀ D 2 : 14 mm - ⌀ D 3 : 18.8 mm - External ⌀ D: 40 mm - L 2 : 46 mm

Details
Description
Dimensions
214,000x99,000x73,000 mm
Weight
0.695 kg
Thickness
73,000
Length
214,000
Import Code Number
84661038
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Slim hydraulic chuck, BT 30 A = 85, Clamping ⌀ D1: 6 mm
Slim hydraulic chuck, BT 30 A = 85, Clamping ⌀ D1: 6 mm