Single pair of parallels for 366753 size 200x8, Width: 26 mm

366770 26

Single pair of parallels for 366753 size 200x8, Width: 26 mm
Single pair of parallels for 366753 size 200x8, Width: 26 mm

Version: Hardness: 60 HRC. Precision ground as pairs. HOLEX − height tolerance 0.01 mm. - Application: In high precision work for parallel mounting of components in machine vices or jigs. - Suitable for : No. 366706 / 6711 / 6716 / 6726 − spare individual pairs for No. 366702 / 6704. No. 366742 / 6744 / 6746 − spare individual pairs for No. 366740. No. 366755 − spare individual pairs for No. 366750. No. 366760 − spare individual pairs for No. 366751. No. 366765 − spare individual pairs for No. 366752. No. 366770 − spare individual pairs for No. 366753. - Width: 26 mm

Details
Description
Dimensions
205,000x51,000x51,000 mm
Weight
0.681 kg
Thickness
51,000
Length
205,000
Import Code Number
84669360
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Single pair of parallels for 366753 size 200x8, Width: 26 mm
Single pair of parallels for 366753 size 200x8, Width: 26 mm