Single pair of parallels for 366702 / 6704 size 150, Widthxheight: 8X21 mm

366716 8X21

Single pair of parallels for 366702 / 6704 size 150, Widthxheight: 8X21 mm
Single pair of parallels for 366702 / 6704 size 150, Widthxheight: 8X21 mm

Version: Hardness: 60 HRC. Precision ground as pairs. GARANT − precision version. Accuracy: Height and pairing tolerance ± 0.007 mm. - Application: In high precision work for parallel mounting of components in machine vices or jigs. - Suitable for : No. 366706 / 6711 / 6716 / 6726 − spare individual pairs for No. 366702 / 6704. No. 366742 / 6744 / 6746 − spare individual pairs for No. 366740. No. 366755 − spare individual pairs for No. 366750. No. 366760 − spare individual pairs for No. 366751. No. 366765 − spare individual pairs for No. 366752. No. 366770 − spare individual pairs for No. 366753. - Width: 8 mm - Height: 21 mm

Details
Description
Dimensions
156,000x35,000x35,000 mm
Weight
0.411 kg
Thickness
35,000
Length
156,000
Import Code Number
84669360
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Single pair of parallels for 366702 / 6704 size 150, Widthxheight: 8X21 mm
Single pair of parallels for 366702 / 6704 size 150, Widthxheight: 8X21 mm