Side lock arbor Form ADB with cooling channel bores, BT 50 short, Clamping ⌀ D1: 25 mm

302650 25

Side lock arbor Form ADB with cooling channel bores, BT 50 short, Clamping ⌀ D1: 25 mm
Side lock arbor Form ADB with cooling channel bores, BT 50 short, Clamping ⌀ D1: 25 mm

Version: All shanks hard turned (for smooth running). Balancing quality G2.5 / 25,000 rpm. With coolant supply holes that can be plugged. - Application: For clamping tools with side flats to DIN 1835 B and DIN 6535 HB. - Optional extras: Pull studs (PS) No. 308760 − 308806, PS wrenches No. 308810 – 308830. - Norm: DIN 6359 - Arbor standard: ISO 7388-2 - Arbor standard: JIS B6339 - Shape: ADB - Concentricity: ≤ 3 µm - Machining strategy: HPC - Overhang dimension A: 100 mm - External ⌀ D: 65 mm - Spare clamping screw 309900: 25

Details
Description
Dimensions
237,000x117,000x116,000 mm
Weight
4.86 kg
Thickness
116,000
Length
237,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Side lock arbor Form ADB with cooling channel bores, BT 50 short, Clamping ⌀ D1: 25 mm
Side lock arbor Form ADB with cooling channel bores, BT 50 short, Clamping ⌀ D1: 25 mm