Side lock arbor Form ADB, SK 40 short, Clamping range ⌀ D1: 12 mm

300100 12

Side lock arbor Form ADB, SK 40 short, Clamping range ⌀ D1: 12 mm
Side lock arbor Form ADB, SK 40 short, Clamping range ⌀ D1: 12 mm

Version: With Balluffchip bore. GARANT − All shanks hard turned (for smooth cutting action!). - Application: For clamping tools with side flat to DIN 1835 B and DIN 6535 HB. - Optional extras: Pull studs (PS) No. 308600 − 308806, PS wrenches No. 308810 – 308830. - Norm: DIN 6359 - Arbor standard: DIN 69871 - Arbor standard: ISO 7388-1 - Shape: ADB - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Overhang dimension A: 50 mm - External ⌀ D: 42 mm - Spare clamping screw 309900: 12

Details
Description
Dimensions
155,000x73,000x73,000 mm
Weight
1.125 kg
Thickness
73,000
Length
155,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Side lock arbor Form ADB, SK 40 short, Clamping range ⌀ D1: 12 mm
Side lock arbor Form ADB, SK 40 short, Clamping range ⌀ D1: 12 mm