Side lock arbor Form AD, SK 40 ultra short, Clamping range ⌀ D1: 32 mm

300410 32

Side lock arbor Form AD, SK 40 ultra short, Clamping range ⌀ D1: 32 mm
Side lock arbor Form AD, SK 40 ultra short, Clamping range ⌀ D1: 32 mm
Side lock arbor Form AD, SK 40 ultra short, Clamping range ⌀ D1: 32 mm
Side lock arbor Form AD, SK 40 ultra short, Clamping range ⌀ D1: 32 mm

Version: - Additionally with second locking screw in the slot. - Application: For clamping tools with side flat to DIN 1835 B and DIN 6535 HB. - Standard: Ähnlich DIN 69871. - Optional extras: Pull studs (PS) No. 308600 − 308806. Pull stud wrenches No. 308820; 308830. - Note re advertising text: - Norm: DIN 6359 - Arbor standard: ISO 7388-1 - Shape: AD - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Overhang dimension A: 70 mm - External ⌀ D: 72 mm

Details
Description
Dimensions
113,000x119,000x189,000 mm
Weight
1.885 kg
Thickness
189,000
Length
113,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Side lock arbor Form AD, SK 40 ultra short, Clamping range ⌀ D1: 32 mm
Side lock arbor Form AD, SK 40 ultra short, Clamping range ⌀ D1: 32 mm
Side lock arbor Form AD, SK 40 ultra short, Clamping range ⌀ D1: 32 mm
Side lock arbor Form AD, SK 40 ultra short, Clamping range ⌀ D1: 32 mm