Shrink-fit chuck extension 4.5° without length adjustment screw, with through coolant holes, L = 160 mm, ⌀ d / ⌀ D1: 32/12 mm

302414 32/12

Shrink-fit chuck extension 4.5° without length adjustment screw, with through coolant holes, L = 160 mm, ⌀ d / ⌀ D1: 32/12 mm
Shrink-fit chuck extension 4.5° without length adjustment screw, with through coolant holes, L = 160 mm, ⌀ d / ⌀ D1: 32/12 mm

Version: Bored through for internal coolant supply (IC). Without length adjustment screw, short and with cooling channel bores (cannot be plugged). - Application: For use in shrink-fit chucks, hydraulic chucks, and ER collet chucks. - Note: Maximum permissible speed 8,000 rpm. - Cooling channel bore: cannot be plugged - ⌀ D 2 : 24 mm

Details
Description
Dimensions
208,000x43,000x42,000 mm
Weight
0.795 kg
Thickness
42,000
Length
208,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Shrink-fit chuck extension 4.5° without length adjustment screw, with through coolant holes, L = 160 mm, ⌀ d / ⌀ D1: 32/12 mm
Shrink-fit chuck extension 4.5° without length adjustment screw, with through coolant holes, L = 160 mm, ⌀ d / ⌀ D1: 32/12 mm