Shrink-fit chuck, SK 30, Clamping range ⌀ D1: 12 mm

302225 12

Shrink-fit chuck, SK 30, Clamping range ⌀ D1: 12 mm
Shrink-fit chuck, SK 30, Clamping range ⌀ D1: 12 mm

Version: High-temperature steel.Integral tool length adjustment, adjustment travel 10 mm.Size 3−5 for carbide, from size 6 for HSS and carbide.All shanks hard turned (for smooth running!).With Balluffchip bore. - Application: For clamping tools with parallel shank to h6 tolerance. Suitable for inductive, contact, and hot-air shrink units. - Optional extras: Pull studs (PS) No. 308600 − 308800. PS wrenches No. 308810 – 308830, Shrink-fit chuck extensions No. 302410 − 302419. Shrink units, accessories No. 354210 − 354450. - Arbor standard: DIN 69871 - Arbor standard: ISO 7388-1 - Shape: ADB - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Machining strategy: HSC - Overhang dimension A: 80 mm - External ⌀ D: 32 mm - ⌀ D 2 : 24 mm

Details
Description
Dimensions
182,000x76,000x73,000 mm
Weight
0.671 kg
Thickness
73,000
Length
182,000
Import Code Number
84661038
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Shrink-fit chuck, SK 30, Clamping range ⌀ D1: 12 mm
Shrink-fit chuck, SK 30, Clamping range ⌀ D1: 12 mm