Shrink-fit chuck, HSK-A 100 short, Clamping range ⌀ D1: 20 mm

308265 20

Shrink-fit chuck, HSK-A 100 short, Clamping range ⌀ D1: 20 mm
Shrink-fit chuck, HSK-A 100 short, Clamping range ⌀ D1: 20 mm

Version: High-temperature steel.Integral tool length adjustment, range 10 mm available only from size 6 upwards!Size 3 − 5 for carbide, from size 6 for HSS and carbide.With Balluffchip bores.With tapped holes for balancing screws (apart from clamping ⌀ D1 3 mm, 4 mm and 5 mm). GARANT: HSK mating faces machined. All shanks hard turned (for smooth running!). - Application: For holding end mills and drills with parallel shank to h6 tolerance.Suitable for inductive, contact and hot air shrink-fit units. - Supplied with: With length adjustment screws (from clamping ⌀ D1 6 mm). - Optional extras: Coolant feed pipe No. 309880. Plug-in socket No. 309890, Shrink-fit chuck extension No. 302410 − 302419. Shrink-fit units No. 354210 − 354450. - Arbor standard: DIN 69893 - Arbor standard: ISO 12164-1 - Shape: A - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Machining strategy: HPC - Overhang dimension A: 105 mm - External ⌀ D: 42 mm - ⌀ D 2 : 33 mm

Details
Description
Dimensions
159,000x126,000x116,000 mm
Weight
2.612 kg
Thickness
116,000
Length
159,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Shrink-fit chuck, HSK-A 100 short, Clamping range ⌀ D1: 20 mm
Shrink-fit chuck, HSK-A 100 short, Clamping range ⌀ D1: 20 mm