Self-tightening high-performance drill chuck with MT shank, MT shank: 2

341115 2

Self-tightening high-performance drill chuck with MT shank, MT shank: 2
Self-tightening high-performance drill chuck with MT shank, MT shank: 2

Version: Drill chuck and MT shank are a single unit.High concentricity, optimum stability.Easy and quick change due to short design, advantageous for confined working areas. - Note: The self-tightening effect works only for clockwise rotation. - Clamping range: 0.5 - 6.5 mm - External ⌀: 34 mm - L 1 open: 66 mm - L 1 closed: 71 mm

Details
Description
Dimensions
151,000x43,000x45,000 mm
Weight
0.454 kg
Thickness
45,000
Length
151,000
Import Code Number
84661038
Package Quantity
1
Manufacturer
ALBRECHT
If you want to buy this product or to receive more information please log in
Self-tightening high-performance drill chuck with MT shank, MT shank: 2
Self-tightening high-performance drill chuck with MT shank, MT shank: 2