SK shrink-fit chucks 3°, SK 40 A = 120, Clamping range ⌀ D1: 6 mm

302356 6

SK shrink-fit chucks 3°, SK 40 A = 120, Clamping range ⌀ D1: 6 mm
SK shrink-fit chucks 3°, SK 40 A = 120, Clamping range ⌀ D1: 6 mm

Version: All shanks hard turned (for smooth running!).With Balluffchip bore.Extra slim design (3° contour). - Application: Especially for tool and mould making. Wherever reduced interference contours are required. For clamping tools with shank tolerance h6. - Optional extras: Pull studs (PS) No. 308600 − 308806. PS wrenches No. 308810 – 308830. Shrink-fit chuck extensions No. 302410 size 12/3 and 12/4. Shrink-fitting units No. 354210 − 304450. - Arbor standard: DIN 69871 - Arbor standard: ISO 7388-1 - Shape: ADB - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Machining strategy: HSC - External ⌀ D: 19 mm - ⌀ D 2 : 12 mm

Details
Description
Dimensions
72,000x71,000x222,000 mm
Weight
1.004 kg
Thickness
222,000
Length
72,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
SK shrink-fit chucks 3°, SK 40 A = 120, Clamping range ⌀ D1: 6 mm
SK shrink-fit chucks 3°, SK 40 A = 120, Clamping range ⌀ D1: 6 mm