SK shrink-fit chuck, SK 50 A = 200, Clamping range ⌀ D1: 6 mm

302355 6

SK shrink-fit chuck, SK 50 A = 200, Clamping range ⌀ D1: 6 mm
SK shrink-fit chuck, SK 50 A = 200, Clamping range ⌀ D1: 6 mm

Version: High-temperature steel.Integral tool length adjustment, adjustment travel 10 mm.Size 3−5 for carbide, from size 6 for HSS and carbide.All shanks hard turned (for smooth running!).With Balluffchip bore. - Application: For clamping tools with parallel shank to h6 tolerance. Suitable for inductive, contact, and hot-air shrink units. - Optional extras: Pull studs (PS) No. 308600 − 308800. PS wrenches No. 308810 – 308830, Shrink-fit chuck extensions No. 302410 − 302419. Shrink units, accessories No. 354210 − 354450. - Arbor standard: ISO 7388-1 - Arbor standard: DIN 69871 - Shape: ADB - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Machining strategy: HSC - External ⌀ D: 27 mm - ⌀ D 2 : 21 mm

Details
Description
Dimensions
334,000x121,000x118,000 mm
Weight
3.576 kg
Thickness
118,000
Length
334,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
SK shrink-fit chuck, SK 50 A = 200, Clamping range ⌀ D1: 6 mm
SK shrink-fit chuck, SK 50 A = 200, Clamping range ⌀ D1: 6 mm