Round push-out collet to DIN 6343, 173 U, Clamping ⌀: 16 mm

329550 16

Round push-out collet to DIN 6343, 173 U, Clamping ⌀: 16 mm
Round push-out collet to DIN 6343, 173 U, Clamping ⌀: 16 mm

Version: Collets, round profile in 1 mm increments. Please specify required clamping ⌀ with order. - Standard: DIN 6343 - Accuracy: Concentricity tolerances: D = 1 to 10 mm = 0.02 mm D = 10 to 30 mm = 0.03 mm D = 30 to 60 mm = 0.04 mm - Note: Other diameters and profiles (e.g. square or hexagon) on request! - Note re advertising text: - F: 48 mm - A: 50 mm - K: 60 mm - Overall length L: 94 mm - Angle α: 15 degrees

Details
Description
Dimensions
106,000x71,000x71,000 mm
Weight
0.65 kg
Thickness
71,000
Length
106,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
FAHRION
If you want to buy this product or to receive more information please log in
Round push-out collet to DIN 6343, 173 U, Clamping ⌀: 16 mm
Round push-out collet to DIN 6343, 173 U, Clamping ⌀: 16 mm