Reducing adapter for PSC shank, SK 40, PSC inner: 4

301275 4

Reducing adapter for PSC shank, SK 40, PSC inner: 4
Reducing adapter for PSC shank, SK 40, PSC inner: 4

Version: Ground internally and externally. The internal thread provided for the coolant tube in the PSC toolholder is plugged with the socket-head screw incorporated in the adapter. The clamping screw incorporates a through hole, so the system is suitable for internal coolant feed. - Application: For adaption from SK to PSC. - Suitable for : Tool arbor with polygonal shank (PSC) − ISO 26623-1. - Optional extras: Pull studs (PS) No. 308600 − 308806, PS wrenches No. 308810 – 308830. - Arbor standard: DIN 69871 - Arbor standard: ISO 7388-1 - Shape: AD - Through-coolant: true - Balance quality G at rotational speed: G 6.3 at 8,000 rpm - Concentricity: ≤ 3 µm - Overhang dimension A: 30 mm - External ⌀ D: 40 mm - Length L: 11 mm

Details
Description
Dimensions
130,000x80,000x80,000 mm
Weight
0.88 kg
Thickness
80,000
Length
130,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Reducing adapter for PSC shank, SK 40, PSC inner: 4
Reducing adapter for PSC shank, SK 40, PSC inner: 4