Quick-change insert with safety slip clutch, M14 - 33, Tap shank ⌀: 25 mm

335640 25

Quick-change insert with safety slip clutch, M14 - 33, Tap shank ⌀: 25 mm
Quick-change insert with safety slip clutch, M14 - 33, Tap shank ⌀: 25 mm

Version: Rigid quick-change tapping collets with safety clutch. - Application: For blind holes. - Note: Inserts with slip clutch are supplied with the torque setting for machining steel (Rm 600 − 800 N/mm2). The setting can be modified as required by adjusting the nut. - External ⌀ D: 72 mm - Shank ⌀ d: 48 mm - Connection length L: 55.5 mm - Overhang length H: 45 mm - Shank square: 20 mm

Details
Description
Dimensions
127,000x78,000x78,000 mm
Weight
1.444 kg
Thickness
78,000
Length
127,000
Import Code Number
84669340
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Quick-change insert with safety slip clutch, M14 - 33, Tap shank ⌀: 25 mm
Quick-change insert with safety slip clutch, M14 - 33, Tap shank ⌀: 25 mm