Plain washer, for threads: M27

375340 M27

Plain washer, for threads: M27
Plain washer, for threads: M27

Version: Extra strong, flat-pressed and hardened, edges bevelled. - Application: Particularly suitable for clamps. Especially for making jigs and fixtures. - Standard: DIN 6340 - Note re advertising text: - Bore ⌀ d 1 : 28 mm - External ⌀ d 2 : 68 mm - Thickness h: 10 mm

Details
Description
Dimensions
67,000x63,000x9,000 mm
Weight
0.208 kg
Thickness
9,000
Length
67,000
Import Code Number
73182200
Package Quantity
1
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
Plain washer, for threads: M27
Plain washer, for threads: M27