Plain washer, for threads: M10

375340 M10

Plain washer, for threads: M10
Plain washer, for threads: M10

Version: Extra strong, flat-pressed and hardened, edges bevelled. - Application: Particularly suitable for clamps. Especially for making jigs and fixtures. - Standard: DIN 6340 - Note re advertising text: - Bore ⌀ d 1 : 10.5 mm - External ⌀ d 2 : 28 mm - Thickness h: 4 mm

Details
Description
Dimensions
25,000x25,000x4,000 mm
Weight
0.015 kg
Thickness
4,000
Length
25,000
Import Code Number
73182200
Package Quantity
1
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
Plain washer, for threads: M10
Plain washer, for threads: M10