Performance milling chuck with cooling channel bore Form ADB, SK 40 short, Clamping range ⌀ D1: 16 mm

300395 16

Performance milling chuck with cooling channel bore Form ADB, SK 40 short, Clamping range ⌀ D1: 16 mm
Performance milling chuck with cooling channel bore Form ADB, SK 40 short, Clamping range ⌀ D1: 16 mm
Performance milling chuck with cooling channel bore Form ADB, SK 40 short, Clamping range ⌀ D1: 16 mm
Performance milling chuck with cooling channel bore Form ADB, SK 40 short, Clamping range ⌀ D1: 16 mm

Version: With Balluffchip bore.All shanks hard turned.Supplied with 4 cooling channel bores. - Advantage: No risk of the cutter being pulled out, not even a tug.Optimised external contour − vibration-damping behaviour.Pleasant handling thanks to the differential thread.Breakage of the milling cutter shank is improbable.Precision version. - Application: For clamping tools with side drive flats to DIN 1835 Form B and DIN 6535 Form HB. Best suited for TPC milling or high feed rate applications. No risk of the cutter being pulled out, more precise radial run-out, process reliability! - Optional extras: Pull studs (PS) No. 308600 − 308806, PS wrenches No. 308810 – 308830. - Norm: DIN 6359 - Arbor standard: DIN 69871 - Arbor standard: ISO 7388-1 - Shape: ADB - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Overhang dimension A: 63 mm - External ⌀ D: 47.5 mm - ⌀ D 2 : 43 mm

Details
Description
Dimensions
169,000x76,000x73,000 mm
Weight
1.298 kg
Thickness
73,000
Length
169,000
Import Code Number
84661038
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Performance milling chuck with cooling channel bore Form ADB, SK 40 short, Clamping range ⌀ D1: 16 mm
Performance milling chuck with cooling channel bore Form ADB, SK 40 short, Clamping range ⌀ D1: 16 mm
Performance milling chuck with cooling channel bore Form ADB, SK 40 short, Clamping range ⌀ D1: 16 mm
Performance milling chuck with cooling channel bore Form ADB, SK 40 short, Clamping range ⌀ D1: 16 mm