Milling head arbor cylindrical, SK 40 A = 200, Spigot ⌀ d1: 27 mm

301136 27

Milling head arbor cylindrical, SK 40 A = 200, Spigot ⌀ d1: 27 mm
Milling head arbor cylindrical, SK 40 A = 200, Spigot ⌀ d1: 27 mm
Milling head arbor cylindrical, SK 40 A = 200, Spigot ⌀ d1: 27 mm
Milling head arbor cylindrical, SK 40 A = 200, Spigot ⌀ d1: 27 mm

Version: Shank, spigot, and all contact surfaces are ground at the collar.With Balluffchip bore.Larger collar contact face.Vibration damped version, arbor with vibration-damping core. Vibration damped version, arbor with vibration-damping core. - Advantage: Significantly lower tendency to vibrate! Considerable increase in feed rate! - Supplied with: Cutter lock screw and drive dog. - Optional extras: Pull studs (PS) No. 308600 − 308806, PS wrenches No. 308810 – 308830, Special toggle spanner No. 309840. - Note: Further sizes on request. - Norm: DIN 6357 - Arbor standard: DIN 69871 - Arbor standard: ISO 7388-1 - Shape: A - Balance quality G at rotational speed: G 6.3 at 8,000 rpm - Concentricity: ≤ 6 µm - ⌀ D 2 : 58 mm - Milling mandrel length L 4 : 21 mm

Details
Description
Dimensions
352,000x76,000x78,000 mm
Weight
3.958 kg
Thickness
78,000
Length
352,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Milling head arbor cylindrical, SK 40 A = 200, Spigot ⌀ d1: 27 mm
Milling head arbor cylindrical, SK 40 A = 200, Spigot ⌀ d1: 27 mm
Milling head arbor cylindrical, SK 40 A = 200, Spigot ⌀ d1: 27 mm
Milling head arbor cylindrical, SK 40 A = 200, Spigot ⌀ d1: 27 mm