Machine tap extension with quick-release chuck, Type: 2

338460 2

Machine tap extension with quick-release chuck, Type: 2
Machine tap extension with quick-release chuck, Type: 2
Machine tap extension with quick-release chuck, Type: 2
Machine tap extension with quick-release chuck, Type: 2

Version: Long version.Torque transmission via the square shank.The leading end of the extension is fitted with a quick-release chuck.The rear end of the extension is to DIN, so that the extension can be mounted either in a quick-change tapping head or in an ER collet for taps with a square shank. - Advantage: Time-saving exchange of taps with repetition accuracy and quick-change adapter.Almost any combination of extensions available, due to the identical diameter D3 and drive square K2. - Application: For tapping in confined places, such as recesses, offsets, sharp edges on jigs, extremely deep internal threads, or directly into casting walls. - Suitable for : Arbor for machine tap extension No. 338462 or 338464, and conventional collet systems. - for thread nominal ⌀ d 1 DIN 371: M 3 - for thread nominal ⌀ d 1 DIN 374/376: M 4.5 - M 5 - for thread shank ⌀ d 2 : 3.5 mm - Extension ⌀ D 3 : 12 mm - Extension ⌀ D 4 : 12 mm - Extension L 2 : 45 mm

Details
Description
Dimensions
153,000x15,000x15,000 mm
Weight
0.127 kg
Thickness
15,000
Length
153,000
Import Code Number
82051000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap extension with quick-release chuck, Type: 2
Machine tap extension with quick-release chuck, Type: 2
Machine tap extension with quick-release chuck, Type: 2
Machine tap extension with quick-release chuck, Type: 2