MT tapered arbor, precision version, MT / drill chuck taper: 3/22

342600 3/22

MT tapered arbor, precision version, MT / drill chuck taper: 3/22
MT tapered arbor, precision version, MT / drill chuck taper: 3/22

Version: Through hardened and ground. High long-term concentricity because swarf cannot be pressed into the hardened surface and no notches can occur from minor impacts. With MT shank and tang. Size 1/18, 2/18, 3/18, 4/18, 5/18 - Shank with drill chuck taper B18 (taper ⌀ 17.431 mm) suitable only for drill chuck No. 341000, 341010, 341250, and 341450. The high precision version offers maximum concentricity and is recommended for self-tightening high-performance drill chucks No. 341000. - Application: For mounting drill chucks on drills, lathes, jig borers etc. - Standard: Bohrfutterkegel DIN 238. - Note re advertising text: - Drill chuck taper DIN 238: B 22 - Taper ⌀ D: 21.793 mm

Details
Description
Dimensions
167,000x37,000x32,000 mm
Weight
0.408 kg
Thickness
32,000
Length
167,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
MT tapered arbor, precision version, MT / drill chuck taper: 3/22
MT tapered arbor, precision version, MT / drill chuck taper: 3/22