MT reducing adapter for locking threads, HSK-A 100, MT internal: 2

306790 2

MT reducing adapter for locking threads, HSK-A 100, MT internal: 2
MT reducing adapter for locking threads, HSK-A 100, MT internal: 2
MT reducing adapter for locking threads, HSK-A 100, MT internal: 2
MT reducing adapter for locking threads, HSK-A 100, MT internal: 2

Version: Precision ground internal and external taper. With Balluffchip bore. Shanks hard turned (for smooth running). HSK mating faces machined. - Optional extras: Coolant pipe No. 309880, coolant pipe wrench No. 309890 - Arbor standard: DIN 69893 - Arbor standard: ISO 12164-1 - Shape: A - Balance quality G at rotational speed: G 6.3 at 8,000 rpm - Concentricity: ≤ 8 µm - Machining strategy: HSC - Overhang dimension A: 120 mm - External ⌀ D: 32 mm

Details
Description
Dimensions
175,000x124,000x116,000 mm
Weight
2.565 kg
Thickness
116,000
Length
175,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
MT reducing adapter for locking threads, HSK-A 100, MT internal: 2
MT reducing adapter for locking threads, HSK-A 100, MT internal: 2
MT reducing adapter for locking threads, HSK-A 100, MT internal: 2
MT reducing adapter for locking threads, HSK-A 100, MT internal: 2