Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm

375375 28

Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm
Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm
Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm
Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm
Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm
Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm

Version: Precision ground all round, resulting in quick alignment times for appliances, vices etc., which are to be aligned parallel to the table slots of machine tools. A dial indicator is thus no longer required. - Application: These loose tenons are inserted sideways into the slots after rough alignment of the fixture. When transporting the fixture, there are then no tenons protruding underneath and the table cannot be damaged. 2 pieces are sufficient per machine, or 4 pieces for a double set-up. - Standard: DIN 6323 - Material: Steel C 15, case-hardened. - Note re advertising text: - Slot size b 2 of the jig: 20 mm - Height H: 61.5 mm - Height H 1 : 7 mm - Length: 40 mm

Details
Description
Dimensions
61,000x40,000x29,000 mm
Weight
0.47 kg
Thickness
29,000
Length
61,000
Import Code Number
73181699
Package Quantity
1
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm
Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm
Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm
Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm
Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm
Loose tenon ground for adjustment, Slot size b1 of the machine: 28 mm