Inserts for the revolving lathe centre, Type: 3

320627 3

Inserts for the revolving lathe centre, Type: 3
Inserts for the revolving lathe centre, Type: 3
Inserts for the revolving lathe centre, Type: 3
Inserts for the revolving lathe centre, Type: 3

Version: High flexibility due to range of geometries on the same carrier tool.Fully hardened and ground.Quick and efficient exchange of worn tools. - Suitable for : Lathe centre No. 320659 size 3, No. 321265 size 4, No. 321335 size 3. - suitable for colour code: K14 - External ⌀ D: 25 mm - Shank ⌀ d: 14 mm - Reach L 1 : 31 mm - Point angle: 60 degrees - Width across flats: 22 mm

Details
Description
Dimensions
111,000x66,000x25,000 mm
Weight
0.091 kg
Thickness
25,000
Length
111,000
Import Code Number
84662091
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Inserts for the revolving lathe centre, Type: 3
Inserts for the revolving lathe centre, Type: 3
Inserts for the revolving lathe centre, Type: 3
Inserts for the revolving lathe centre, Type: 3