Horizontal toggle clamp with vertical base, Type: 4

376630 4

Horizontal toggle clamp with vertical base, Type: 4
Horizontal toggle clamp with vertical base, Type: 4

Version: Captive contact screws. Compact design due to new handle. Ergonomic 2-component handle, very comfortable to use due to enlarged hand rest. With vertical base for fixing to ribs and for welded structures. - Application: For quick clamping and releasing of parts in series production or for installation as part of special clamping jigs. Suitable for clamping during drilling, reaming, grinding, bending, welding, fitting etc. - Hole spacing e: 41 mm - Bore ⌀ d: 8.5 mm - Clamping height H: 59 mm - Clamping force P1: 2000 N - Clamping force P2: 3000 N - overall height: 97 mm

Details
Description
Dimensions
260,000x101,000x42,000 mm
Weight
0.725 kg
Thickness
42,000
Length
260,000
Import Code Number
84662020
Package Quantity
1
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
Horizontal toggle clamp with vertical base, Type: 4
Horizontal toggle clamp with vertical base, Type: 4