Horizontal toggle clamp, variable, Type: 20

376400 20

Horizontal toggle clamp, variable, Type: 20
Horizontal toggle clamp, variable, Type: 20
Horizontal toggle clamp, variable, Type: 20
Horizontal toggle clamp, variable, Type: 20

Version: With horizontal base. Completely black nickel-plated, with solid rivets. Ergonomic 2-component handle. Captive contact screw. Complete with black nickel-plated contact screw. - Advantage: Stepless adjustment function for variations in workpiece heights. Consistently high clamping forces. - Clamping force: 2000 N - automatic height adjustment S: 20 mm - maximum clamping height: 35 mm - Contact screw: M6x49 mm

Details
Description
Dimensions
209,000x74,000x43,000 mm
Weight
0.236 kg
Thickness
43,000
Length
209,000
Import Code Number
84662020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Horizontal toggle clamp, variable, Type: 20
Horizontal toggle clamp, variable, Type: 20
Horizontal toggle clamp, variable, Type: 20
Horizontal toggle clamp, variable, Type: 20