High nut, Thread: M6

375385 M6

High nut, Thread: M6
High nut, Thread: M6

Version: Tall nut (= 1.5 d tall) with one flat face to rest on plain washer No. 375340 and a convex face for positioning in collared washer No. 375355 D or No. 375360 G. - Standard: DIN 6330 B - Material: Quenched and tempered steel, strength 10. - Note re advertising text: - Overall length: 9 mm - Width across flats AF: 10 mm - Distance across corners e: 11.05 mm

Details
Description
Dimensions
10,000x10,000x10,000 mm
Weight
0.004 kg
Thickness
10,000
Length
10,000
Import Code Number
73181692
Package Quantity
1
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
High nut, Thread: M6
High nut, Thread: M6