High nut, Thread: M18

375385 M18

High nut, Thread: M18
High nut, Thread: M18

Version: Tall nut (= 1.5 d tall) with one flat face to rest on plain washer No. 375340 and a convex face for positioning in collared washer No. 375355 D or No. 375360 G. - Standard: DIN 6330 B - Material: Quenched and tempered steel, strength 10. - Note re advertising text: - Overall length: 27 mm - Width across flats AF: 27 mm - Distance across corners e: 30.1 mm - Collar ⌀: 34 mm - Collar height: 5 mm

Details
Description
Dimensions
29,000x25,000x27,000 mm
Weight
0.083 kg
Thickness
27,000
Length
29,000
Import Code Number
73181699
Package Quantity
1
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
High nut, Thread: M18
High nut, Thread: M18