HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER

305523 32

HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER
HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER
HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER
HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER
HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER
HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER

Version: External and internal tapers are ground. All shanks are hard turned for a smooth cutting action. Including Balluffchip bore, high-performance clamping nut up to 25000 rpm. - Advantage: Excellent concentricity in the system (chuck + collet + clamping nut), 3µm radial run-out with a 2µm collet, 6µm radial run-out with a 5µm collet.Extremely strong holding force (up to factor 2 better than the standard ER chuck).Vibration reduction effect due to 2-part clamping nut. - Application: For clamping tools with plain shank in collets to DIN 6499 - Form A and B. - Supplied with: Precision clamping nut. - Optional extras: Coolant pipe No. 309880, Coolant pipe plug-in socket No. 309890, ER clamping wrenches No. 309748 / 309749 Fahrion brand ER collets 308901 − 309434. - Note: Clamps only nominal ⌀ up to shank ⌀ tolerance h 10.Do not use the clamping nut in combination with a sealing washer.Use the precision collet chuck always in conjunction with the precision clamping nut No. 309617.Use in combination with Fahrion collets. - Arbor standard: DIN 69893 - Arbor standard: ISO 12164-1 - Shape: A - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Machining strategy: HPC - ER clamping wrenches 309748 / 309749: 32 - Clamping range: 2 - 20 mm - Overhang dimension A: 75 mm - External ⌀ D: 52 mm - Spare ER clamping nut 309617: 32

Details
Description
Dimensions
109,000x79,000x73,000 mm
Weight
1.206 kg
Thickness
73,000
Length
109,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER
HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER
HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER
HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER
HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER
HiRunER precision ER collet chuck, HSK-A 63 short, for ER collets: 32 ER