Height adjuster complete, suitable for toolholder: A

318140 A

Height adjuster complete, suitable for toolholder: A
Height adjuster complete, suitable for toolholder: A

Suitable for : Toolholder No. 318100 to 318800 - Length: 50 mm - Height: 20 mm

Details
Description
Dimensions
82,000x71,000x20,000 mm
Weight
0.06 kg
Thickness
20,000
Length
82,000
Import Code Number
84661038
Package Quantity
1
Manufacturer
AXA
If you want to buy this product or to receive more information please log in
Height adjuster complete, suitable for toolholder: A
Height adjuster complete, suitable for toolholder: A