HD chuck short, slim, HSK-F 63, Clamping range ⌀ D1: 20 mm
307518 20
Version: Axial length adjustment, adjustment travel 10 mm. With Balluffchip bore. - Application: For drilling, reaming, and milling. High metal removal rate (but not for extreme heavy machining). - Optional extras: Reducer sleeves No. 302135 − 302180, Coolant pipe No. 309880, Coolant pipe wrench No. 309890, Parallel wipers No. 343720. WTE stop screws for direct clamping and for use of reducing sleeves on request. - Note: A-dimension = 200 mm available on request! - Arbor standard: DIN 69893 - Arbor standard: DIN 69882-7 - Arbor standard: ISO 12164-1 - Shape: F - Through-coolant: yes, with max. 80 bar - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Overhang dimension A: 90 mm - ⌀ D 2 : 42 mm - External ⌀ D: 50 mm - L 3 : 48 mm - Adjustment travel V: 10 mm - Thread M: M16x1
Details and Specifications
- Details
- Description
- Dimensions
- 218,000x96,000x73,000 mm
- Weight
- 1.329 kg
- Thickness
- 73,000
- Length
- 218,000
- Import Code Number
- 84661038
- Package Quantity
- 1
- Manufacturer
- WTE