HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm

302030 6

HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm
HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm
HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm
HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm
HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm
HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm

Version: Short, slim version: Radial run-out ≤ 3 µm. With Balluffchip bore. Axial length adjustment possible, 10 mm adjustment track. Flexible due to use of reducing sleeves. Coolant pressure up to 80 bar. - Application: For drilling, reaming and finish milling. - Supplied with: Hexagon cross-bar wrench. - Optional extras: Pull studs (PS) No. 308600 - 308806, PS wrenches No. 308810– 308830, size 12, 20, 32: Sleeve reducer No. 302135 − 302180. Back stop screws for direct clamping / use of reducing sleeves on request. - Arbor standard: ISO 7388-1 - Arbor standard: DIN 69871 - Shape: AD - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - Concentricity: ≤ 3 µm - Machining strategy: HSC - Overhang dimension A: 55 mm - ⌀ D 2 : 26 mm - External ⌀ D: 45 mm - Reach L 1 : 36 mm - L 2 : 20 mm - Adjustment travel V: 10 mm

Details
Description
Dimensions
204,000x106,000x73,000 mm
Weight
0.748 kg
Thickness
73,000
Length
204,000
Import Code Number
84661038
Package Quantity
1
Manufacturer
WTE
If you want to buy this product or to receive more information please log in
HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm
HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm
HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm
HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm
HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm
HD chuck short, slim, Form AD, SK 30, Clamping range ⌀ D1: 6 mm