HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm

307522 12

HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm
HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm
HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm
HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm
HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm
HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm

Version: Axial length adjustment, adjustment travel 10 mm. With Balluffchip bore. - Application: For drilling, reaming, and milling. High metal removal rate (but not for extreme heavy machining). - Optional extras: Reducer sleeves No. 302135 − 302180, Coolant pipe No. 309880, Coolant pipe wrench No. 309890, Parallel wipers No. 343720. WTE stop screws for direct clamping and for use of reducing sleeves on request. - Note: A-dimension = 200 mm available on request! - Arbor standard: DIN 69893 - Arbor standard: ISO 12164-1 - Arbor standard: DIN 69882-7 - Shape: A - Through-coolant: yes, with max. 80 bar - Balance quality G at rotational speed: G 2.5 at 25,000 rpm - ⌀ D 2 : 32 mm - External ⌀ D: 50 mm - L 2 : 105 mm - Adjustment travel V: 10 mm - Thread M: M6 - suitable reducing adapter: 302135 / 2140

Details
Description
Dimensions
226,000x96,000x73,000 mm
Weight
1.57 kg
Thickness
73,000
Length
226,000
Import Code Number
84661038
Package Quantity
1
Manufacturer
WTE
If you want to buy this product or to receive more information please log in
HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm
HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm
HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm
HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm
HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm
HD chuck long, slim, HSK-A 63 A = 150, Clamping range ⌀ D1: 12 mm