Fixed solid carbide lathe centre 60° with push-off thread, very large ⌀ / Morse taper: 24/3

323210 24/3

Fixed solid carbide lathe centre 60° with push-off thread, very large ⌀ / Morse taper: 24/3
Fixed solid carbide lathe centre 60° with push-off thread, very large ⌀ / Morse taper: 24/3

Version: High-precision solid carbide tip. Close-fitting carbide design for optimum stability and freedom from breakage, no additional safety equipment required.Tip angle 60°.High surface quality on the shank for optimum fit.Complete tool hardened and ground.With carbide tips for applications with high wear. - Application: For grinding high-precision components. - Optional extras: Draw-off nut No. 323230. - Note: Order the draw-off nut separately. Geometric dimensions to DIN 806 E. - Head length L: 57 mm - External ⌀ D: 24.1 mm - maximum radial run-out: 0.008 mm - Thread M: M27x1.5

Details
Description
Dimensions
186,000x79,000x71,000 mm
Weight
0.569 kg
Thickness
71,000
Length
186,000
Import Code Number
84662091
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Fixed solid carbide lathe centre 60° with push-off thread, very large ⌀ / Morse taper: 24/3
Fixed solid carbide lathe centre 60° with push-off thread, very large ⌀ / Morse taper: 24/3